Polyamide Conduits

SILVYN® Polyamide Conduits

SILVYN® is the range of branded conduits and cable tracks which provides guidance and protection for cables against external influences like dust, moisture, mechanical, thermal and chemical stress.

Corrugated Protective Cable Conduits

Our corrugated protective cable conduits are made of polyamide (PA 6/ PA 12). These conduits are abrasion resistant, silicon free, cadmium free and halogen free. They are highly resistant to oil, petrol, acids and other chemicals. Conduits with black color are UV- resistant as well.

  • For application like public utilities, vehicle construction and other moving applications below conduits are most suitable:
    RILL PA 6
    RILL PA 12

In combination with these conduits, we are providing easy to assemble connectors in metal and polyamide material.
Metal connectors :KSE
Polyamide connectors :Klick-M, Klick GPZ-M, Klick PG, Klick- GPZ, Klick NPT,Klick 90 M, Klick 90 PG

Conduit holders and other accessories are also available like Klick-S, Klick-D, Klick-V, Klick- RH, Klick - Y and Klick- Y (TPE)

  • For applications with high mechanical stress like plant engineering and railway applications SILVYN®FPAS is a suitable conduit.

In combination with these conduits we are providing easy to assemble connectors in metal and polyamide material.
Metal connectors : KSE-M
Polyamide connectors :FPAX-M, FPAX 90 M, FPAX NPT, FPAG-M, FPAG 90 M, Flexilok M, Flexilok 90 M, Flexilok PG, Flexilok90 PG, FPAG PG, FPAG 90 PG

Conduit holders and other accessories are also available like FCL, FPAC,EC, FPAX T, FPAX Y, FPAX R, FPAX P

Plastic Protective Cable Conduits

Our plastic protective cable conduits are made of soft PVC with hard PVC spiral. They are easy to assemble because of smooth inner wall. They are tear resistant and their additional insulation protects cables from mechanical stress. They are best suited for bundling and guiding of wires and cables.

  • For simple applications where additional insulation is the requirement or bundling and guiding of wires and cables is needed, below conduits are suitable:

        SILVYN®SI

        SILVYN®SP
        SILVYN® SP-PU comes with PUR outer sheath which gives UV protection

In combination with these conduits we provide easy to assemble connectors in metal and polyamide material.

        Metal connectors:SILVYN®SSV, SILVYN®SSVZ, SILVYN®SSV-M, SILVYN®SSVZ-M

        Polyamide connectors:SILVYN®USK, SILVYN®USK-M

Conduit holders and other accessories are also available like SILVYN®SCH

  • For flexible applications like vehicle and vending machine construction below conduits are suitable:

        SILVYN® EL

        SILVYN®ELU

        SILVYN®ELO

        SILVYN®ELT

        SILVYN®ELR

In combination with these conduits, weprovide easy to assemble connectors in polyamide material.

SILVYN® MPC-M,SILVYN® MPC 90 M, SILVYN® MPC 45 M,SILVYN® MPC, SILVYN® MPC 90

  • For highly flexible applications like robot building, drag chains and other moving application, conduits have PVC insulated steel spring wire with soft PVC outer sheath.

         SILVYN® FPS

         SILVYN® FPS- EDU

         SILVYN® FD-PU

In combination with these conduits, we provide easy to assemble connectors in metal and polyamide material.

Metal connectors:SILVYN® MSK-M EE, SILVYN® MSK-M FPS-EDU, SILVYN® US-M EE, SILVYN® US EE, SILVYN® US-M FPS-EDU, SILVYN® US FPS-EDU

Polyamide connectors:SILVYN®LKI-M, SILVYN® LKI, SILVYN® EE-K

Conduit holders and other accessories are also available likeSILVYN® US-FPS-EDU-AS

Find our metal conduits here…