Power and Control cables

1 Olflex 750 X 375 19.05.20

ÖLFLEX® is the first branded cable in the world. In 1959, Oskar Lapp – the founder of LAPP developed the first flexible, industrially manufactured control cable with color coded wires. He and his wife Ursula Ida Lapp named the oil-resistant and flexible cables ÖLFLEX®. Today, ÖLFLEX® is a brand synonymous with power and control cable. Their single and multicore cables are the most widely used cables in the world.

PVC POWER AND CONTROL CABLE - YY CABLE

Multicore PVC YY cable for wide range use applications. Available in Number coded or Colour coded core indentification.

SCREENED PVC POWER AND CONTROL CABLE - CY CABLE

Copper braided multicore PVC CY cable for protection against electrical interference. Suitable for use where a high degree of circuit integrity is required and where interference can prevent accurate signal transmission in low or medium voltage installations.