Silicone Rubber Cable

These tough rubber sheathed cables conform to the CENELEC Common European regulations and are ideal for use in both outdoor and wet conditions. The H05RR-F are ideal for lightweight hand and workshop tools whilst the H07RN-F are more suitable for increasingly higher levels of stress and heavy duty equipment.

 

csm H07RN-F Rubber Cable b21a3a3c7b

H07RN-F

Flexible chloroprene sheathed cable, heavy duty, harmonized and can be used under conditions of medium to high stresses. For usage in tools and agricultural devices both in and outdoors.

H07RN-F - Heavy duty chloroprene sheathed cable.

 

csm H05RR-F Rubber Cable ae4004c5da

 

HO5RR-F

Lightweight and flexible cable for light mechanical stress. Used in a variety of handheld household items such as office and kitchen appliances. Dry and damp rooms and only temporary use outdoors. Not for industrial/commercial or agricultural usage.

H05RR-F - Lightweight rubber sheathed cable.

csm H07ZZF 4565dd6fa4

 

H07ZZ-F

Extended usage due to the halogen-free materials; According to VDE 0100-711 cables with low smoke are required in for use in buildings used for exhibitions and shows without fire alarm systems.

H07ZZ-F - Low smoke halogen free rubber cable.

 

H01N2-D

For the transmission of high currents from the electric welding device to the welding tool, usage of the Welding Cable with attention to HD 516/ VDE 0298-300 only.

H01N2-D - Rubber sheathed welding cable.

csm NSSHOU 16a3363706

 

NSSHOU

Mechanically robust rubber cable for mining and opencast pit applications, for use at very high mechanical stress.

NSSHOU - Mechanically robust rubber sheathed mining cable.

csm NSGAFOU Rubber Cable 17d15cd278

 

NSGAFOU

A VDE approved, EPR insulated, black polychloroprene jacketed single conductor cable. Flame and oil resistant, suitable for application in areas of high stress.

NSGAFOU – Flexible single-conductor cable

csm NSHXAFO Rubber Cable fd5ccae69e

 

NSHXAFO

Halogen free, flexible, single conductor cable that can be used for short circuit-proof installation. Used in wiring machines, railway vehicles, switching stations, for ducts, pipes and installation channels.

NSHXAFO – Halogen free, single-core cable

csm H05RR-F Rubber Cable ae4004c5da

 

H05RN-F


Medium duty, flexible and harmonized cable for use under light and conventional mechanical stress. Suitable for use outdoors.


H05RN-F – Lightweight rubber sheathed cable

csm H07RN8F 6d088c36b9

 

H07RN8-F

Submersible pump cable for temporary use in water down to 10 metres.

H07RN8-F - Rubber sheathed submersible pump cable.

Need more advice?

customerservice 289x193 in

If you require some personalized advise, please contact us at/near your country for faster and quicker response.

Our friendly customer officer and expert sales team will be there to help.

 

Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships

 

You can contact us directly in India:

Tel:+91-80-47405222

Email: esupport.lin@lappindia.com