Rectangular Connectors

Epic Rectangular

Rectangular Connectors, a system of housings, inserts and contacts that come together to offer robust, secure and easy to assemble solution.

 

EPIC® H-A / H-BE / H-BS H-BVE / H-D / H-DD / H-EE / H-Q / H-S / STA / Ultra H-B Inserts

A range of inserts suitable for all the EPIC® rectangular connector housings, available from 3 pin contacts up to 64 dependant on your voltage and current requirements.

 

Click here to see our full range of H-A Inserts:

Click here to see our full range of H-BE Inserts:


Click here to see our full range of H-BS Inserts:

Click here to see our full range of H-BVE Inserts:

Click here to see our full range of H-D Inserts:

Click here to see our full range of H-DD Inserts:

Click here to see our full range of H-EE Inserts:

Click here to see our full range of H-Q Inserts:

Click here to see our full range of H-S Inserts:

Click here to see our full range of STA Inserts:

Click here to see our full range of Ultra H-B Inserts:

 

 

EPIC® MC Modular

A range of modular inserts that allow the combination of data, power, hydrolic and fibre connectors all in one housing, giving the flexibility for specific applications.

 

Click here to see our full range of MC Module Inserts.

 

 

EPIC® H-B Housings

These ranges of rectangular connector housings are available as a hood, panel base housing, surface base housing and cable coupler hood. The housings are manufactured from different materials such as: Thermoplastic, metal die-cast, powder coated.

 

Click here to see our full range of H-B Housings:

 

 

Click here to see our full range of rectangular connectors.

 

 

 

Need more advice?

customerservice 289x193 in

If you require some personalized advise, please contact us at/near your country for faster and quicker response.

Our friendly customer officer and expert sales team will be there to help.

 

Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships

 

You can contact us directly in India:

Tel:+91-80-47405222

Email: esupport.lin@lappindia.com