EPIC® DATA CCR
Safeguard your data connectivity and keep your production running even with damaged or broken network data cables.
An innovative solution, the EPIC data cable coupler connects two network data cables on the production floor or in the field immediately. It makes use of insulation Displacement Contacts(IDC) technology and requires no special tooling.
- Repairs a break in your network data cable instantly
- Rugged robust industrial design - vibration proof and IP67 protected
- Two versions available:
- EPIC® DATA CCR FA for industrial Ethernet cables up to 10Gigabit, Cat. 7A
- EPIC® DATA PB CCR for PROFIBUS/CAN BUS/Sensor actuator cables
- Connects and extends two network data cable together
- EMC shields/screened to ensure no loss of signal quality
- Re-useable