UL & CSA Approved Cables

A range of control cables with UL & CSA approval for machine tool, conveyor and assembly line applications.
ÖLFLEX® 150 QUATTRO & 150 CY QUATTRO
These control cables are internationally approved, having the three approvals: HAR, UL and CSA. These cables are suitable for a wide range of applications including control equipment on machine tools, conveyor, and assembly lines where moderate mechanical stresses occur.
Click for full range of PVC control cables with multi standards.
Click for full range of screened PVC control cables with multi standards:
ÖLFLEX® 150 CY

ÖLFLEX® CONTROL TM & TM CY
OLFLEX® CONTROL TM/TM CY is a flexible and oil resistant Tray and Machine Cable. The TM & TM CY cables have a broad application range due to the multiple approvals. In accordance to NFPA 79 Edition 2007 Article 12. CE compliant usage for Europe due to metric adapted sizes of the AWG conductors.
Click for full range of control cables conforming to NFPA79 standard:
ÖLFLEX® CONTROL TM
Click for full range of screened control cables conforming to NFPA79 standard:
ÖLFLEX® CONTROL TM CY
Click to see full range of all ul approved cables & csa approved cables from Lapp.
Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.
Our friendly customer officer and expert sales team will be there to help.
Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships
You can contact us directly in India:
Tel:+91-80-47405222
Email: esupport.lin@lappindia.com