YY Cables (PVC Control Cables)

Multicore PVC YY cable for wide range use applications. Available in Number coded or Colour coded core indentification..


 

Click to see full range of PVC colour coded YY control cables:

 

Click to see full range of PVC number coded YY control cables:

 

ÖLFLEX® CLASSIC 100 YY cable

 

The ÖLFLEX® Classic 100 colour coded YY cable range is ideally suited for use as control, signal and power cables in a variety of applications. Its high flexibility ensures easy installation whilst the tough external sheathing will resist the effects of many acids, caustic solutions and various oils.

 

Areas of use include machine tool engineering, plant installations, car production lines, bottling plants and other automated production facilities.

 

SPECIFICATION

Cores are of plain electrolytic fine copper wire strands with a PVC based insulation. Cores laid up in various colours to the ÖLFLEX® colour code. Outer sheath of a special PVC-based compound in silver-grey.

 

TECHNICAL DATA

Minimum bending radius for flexing: 15 x cable diameter 
 Temperature range:  

Flexing: -5°C to +70°C

Static: -40°C to +80°C

 Working voltage:  

300/500V ≤ 1.5mm2

450/750V ≥ 2.5mm2

 Conductor stranding:  

To IEC 60228 Class 5,

VDE 0295 Class 5

Up to 5 cores: VDE 0293,

BS 6500

 Colour code: From 6 cores: ÖLFLEX®
Colour Code
 In accordance with VDE Regulations:  

Cores to VDE 0245/0281

Sheath to VDE 0245/0281

 

 

 

ÖLFLEX® CLASSIC 110 YY cable

 

The Ölflex® Classic 110 number coded YY cable range is similar to the colour coded version and is therefore ideally suited for use as control, signal and power cable in a variety of applications. Its high flexibility ensures easy installation whilst the tough external sheathing will resist the effects of many acids, caustic solutions and various oils.

 

Areas of use include machine tool engineering, plant installations, car production lines, bottling plants and other automated production facilities.

 

SPECIFICATION


Cores are of electrolytic fine copper wire strands with a PVC-based insulation. Cores laid up in black with white consecutive numbering. Outer sheath of a special PVC-based compound in silver-grey.

 

TECHNICAL DATA

Minimum bending radius for flexing:  15 x cable diameter 
Temperature range: Flexing: -5°C to +70°C

Static: -40°C to +80°C

 
 Working voltage: 300/500V 
 Conductor stranding:

To IEC 60228 Class 5,

VDE 0295 Class 5

 
 Colour code:  Black cores, white

numbers (VDE 0293)

 In accordance with

VDE Regulations:

 VDE Reg No 7030 up to

and including 60 cores

 

 

ÖLFLEX® 140


A harmonised control cable for use indoors in dry, damp or wet conditions, where free movement is required without tensile stress and without positive guidance systems. This versions is intended as a connection cables for control equipment on machine tools, conveyor belts, handling systems and production lines.

 

See full range of ÖLFLEX® 140 harmonised control cable:

Need more advice?

If you require some personalized advise, please contact us at/near your country for faster and quicker response.

Our friendly customer officer and expert sales team will be there to help.

 

Click here for our Global subsidiaries and partnerships
Click here for our Asia subsidiaries and partnerships

 

You can contact us directly in India:

Tel:+91-80-47405222

email: esupport.lin@lappindia.com